163-4149: ROLLER GP
+ / - Hover over image to Zoom
Other Views

    163-4149: ROLLER GP

    Part Number: 163-4149
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Flange Diameter (in): 8.54
    • Flange Diameter (mm): 217
    • Flange Type: Single Flange
    • Track Pitch (in): 8.5
    • Track Pitch (mm): 215.9
    • Tread Diameter (in): 7.09
    • Tread Diameter (mm): 180
    oem solutions
    OEMS

    excavator
    330B L 330B LN