163-4618: ROLLER GP-(D
+ / - Hover over image to Zoom
Other Views

    163-4618: ROLLER GP-(D

    Part Number: 163-4618
    Brand: Cat
    Retrieving Price.....

    Track Roller (Extreme Temperature)

    Description:

    • Track rollers support and guide the machine on the track.

    Attributes:

    • High temperature components are filled with oil that has higher ambient temperature ranges than standard components.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 1 1/8
    • Flange Diameter (in): 10.83
    • Flange Type: Double Flange
    • Track Pitch (in): 8.5
    • Tread Diameter (in): 9.49
    We currently do not have any equipment model information for this part.