163-6458: Actuator Assembly
+ / - Hover over image to Zoom
Other Views

    163-6458: Actuator Assembly

    Part Number: 163-6458
    Brand: Cat
    Retrieving Price.....

    Actuator

    Description:

    • Actuators move or control a mechanism or system

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 23
    • Height (mm): 584.2
    • Length (in): 23.5
    • Length (mm): 596.9
    • Width (mm): 419.1
    engine - generator set
    3616, 3608, 3612, 3606