163-6474: Head
+ / - Hover over image to Zoom
Other Views

    163-6474: Head

    Part Number: 163-6474
    Brand: Cat
    Retrieving Price.....

    Cat® Head (Hydraulic Cylinder)

    Description:
    Cat service parts offer simple repair and replacement of system components in Cat heavy-duty equipment. Proper installation is still required to return the system to full functionality.

    Attributes:
    • Material: Ductile cast iron
    • External Thread: 4-11/16-12-2A UNS
    • OEM direct replacement part

    Applications:
    Used to replace or repair heads in various hydraulic cylinders in Cat heavy-duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 3.01
    • Length (in): 3.82
    • Material Description: Ductile Cast Iron
    • Outside Diameter (in): 5.79
    • Thread Size (in): 4-11/16-12
    track-type tractor
    D8R II D8T, D8R