163-6509: Indicator LED
+ / - Hover over image to Zoom
Other Views

    163-6509: Indicator LED

    Part Number: 163-6509
    Brand: Cat
    Retrieving Price.....

    24-Volt White LED Indicator Bulb

    Description:
    Using the latest in lighting technology, Cat LED lights burn bright and have very low power consumption.
    This bulb can work in variety of Cat machines, offering both versatility and durability.
    Attributes:
    • White LED bulb
    • T-3 1/4 bulb size
    • 24V
    • Bayonet base
    • A-1 base size
    • 3-cluster bulb
    Applications:
    • High-vibration applications
    • Attaches to a variety of Cat machines
    • Will not work with diagnostic drivers

    UNITS:
    • US
    • Metric
    • Bulb Size: T-3 1/4
    • Description: 7-Cluster LED
    • Lens Color: White
    • Light Type: LED Bulbs
    • Mounting Type: Bayonet -- A-1
    • MSCD: 3000
    • Polarity: Bi-Polar
    • Voltage (volts): 24
    underground mining loaders
    R3000H, R1300GII, R2900G, R1300G

    wheel tractor scrapers
    633D, 631D, 657B, 633E, 631EII, 637DPP, 637D

    off highway trucks
    793C, 789B, 777FOEM, 771D, 777D, 785C, 784C, 773ELRC, 777GLRC, 785D, 789DXQ, 776D, 789, 785DOEM, 773D, 777G, 773E, 777DHAA, 775D, 789C, 775E, 793D, 769D, 777GOEMLRC, 773DLRC, 797B, 789D, 777DLRC, 797, 777F, 785B

    wheel loaders
    988KLRC, 990KLRC, 993K, 992K, 992KLRC, 993KLRC, 988K, 994H, 990K, 994F

    wheel dozers
    844K, 854K, 834KLRC, 834K, 844KLRC, 854KLRC

    underground articulated trucks
    AD60, AD55, AD55B, AD30, AD45B