163-7882: Sensor Gp-Exhaust Temperature
+ / - Hover over image to Zoom
Other Views

    163-7882: Sensor Gp-Exhaust Temperature

    Part Number: 163-7882
    Brand: Cat
    Retrieving Price.....

    3-pin Heavy Duty Temperature Sensor

    Description:
    • Cat® Temperature Sensors gather the necessary data to make certain that your equipment is operating at an optimal level.

    Attributes:
    • Cat® Temperature Sensors are designed to work in unison with the rest of your Cat® components to ensure maximum potential of your equipment.

    Recommended Application:
    • Cat sensors can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Connector Pin Count: 3-pin
    • Sensor Type: Temperature
    track-type tractor
    D11N, D11R

    engine - generator set
    3516C, 3512C, 3516B, 3512B, 3508B, 3516, PM3516, 3512, PP3516 PM3512 PM3508 3508

    wheel-type loader
    992K, 992G, 994D, 994F, 993K

    wheel dozer
    854G, 854K

    petroleum products
    3508C, 3512C, CX48-P2300 TH48-E80 TH48-E70 3512B

    engine - industrial
    3512B, 3516B, 3508C, 3512C, 3508B, 3612, 3516C, SPF343C

    excavator
    5230B, 5130B

    expanded mining products
    MD6540C

    off-highway truck
    797, 797B, 776D, 777D, 793C, 784C, 785C, 793D, 777, 785, 777C, 789C, 777B