164-1048: IDLER GP-TRA
+ / - Hover over image to Zoom
Other Views

    164-1048: IDLER GP-TRA

    Part Number: 164-1048
    Brand: Cat
    Retrieving Price.....

    Idler (Symmetric)

    Description:

    • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/16
    • Bolt Size (mm): 7/16
    • Diameter (mm): 590
    • Flange Diameter (in): 23.23
    • Flange Diameter (mm): 590
    • Flange Type: Center Flange
    • Shaft Diameter (mm): 53.9
    • Tread Diameter (in): 21.89
    • Tread Diameter (mm): 556
    • Undercarriage Width (mm): 327
    track-type tractor
    D5C III

    track-type loader
    939C