BA25  Manual Angle Broom
+ / - Hover over image to Zoom
Other Views

    BA25 Manual Angle Broom

    Part Number: 164-8485
    Brand: Cat
    Retrieving Price.....

    Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

    Hydraulic and Manual Cat® Angle Brooms for Skid Steer Loaders, Multi Terrain Loaders, Compact Track Loaders, Backhoe Loaders, Compact Wheel Loaders and Small Wheel Loaders are ideal for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Brush Diameter: 27.5
    • Brush Speed at Maximum Flow: 380 rpm
    • Compatible Model: 420F2 IT, 420F2 Parallel Lift, 430F2 IT, 430F2 Parallel Lift
    • Drive Method: Direct Drive
    • Height: 51.2
    • Length: 69.7
    • Machine Hydraulic: FRONT AUX, FRONT AUX/REAR AUX, FRONT AUX/ NO REAR AUX, AUX HYDRAULICS
    • Machine Interface: IT, REAR PIN ON (PIN GRABBER), REAR PIN LOCK
    • Motor Displacement: 12
    • Optimal Hydraulic Flow: 40-150 L/min 11-40 gpm)
    • Optimal Hydraulic Pressure: 150-205 bar (2176-2973 psi)
    • Overall Width: 106.3
    • Overall Width - Angled (± 30 Degrees): 95.8
    • Required Hydraulics: Standard Flow
    • Sweeping Width: 98.4
    • Sweeping Width - Angled (± 30 Degrees): 85.2
    • Weight: 1014
    We currently do not have any equipment model information for this part.