BA25  Hydraulic Angle Broom 12V
+ / - Hover over image to Zoom
Other Views

    164-8486: BA25 Hydraulic Angle Broom 12V

    Part Number: 164-8486
    Brand: Cat
    Retrieving Price.....

    Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

    Hydraulic and Manual Cat® Angle Brooms for Skid Steer Loaders, Multi Terrain Loaders, Compact Track Loaders, Backhoe Loaders, Compact Wheel Loaders and Small Wheel Loaders are ideal for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

    UNITS:
    • US
    • Metric
    • Brush Diameter: 27.5
    • Brush Speed at Maximum Flow: 380 rpm
    • Compatible Model: 430F2 Parallel Lift
    • Drive Method: Direct Drive
    • Height: 51.2
    • Length: 69.7
    • Machine Hydraulic: FRONT AUX, FRONT AUX/ NO REAR AUX, AUX HYDRAULICS, FRONT AUX/REAR AUX
    • Machine Interface: REAR PIN LOCK, IT, REAR PIN ON (PIN GRABBER)
    • Motor Displacement: 12
    • Optimal Hydraulic Flow: 40-150 L/min 11-40 gpm)
    • Optimal Hydraulic Pressure: 150-205 bar (2176-2973 psi)
    • Overall Width: 106.3
    • Overall Width - Angled (± 30 Degrees): 95.8
    • Required Hydraulics: Standard Flow
    • Sweeping Width: 98.4
    • Sweeping Width - Angled (± 30 Degrees): 85.2
    • Weight: 1014
    We currently do not have any equipment model information for this part.