166-2904: O-ring
+ / - Hover over image to Zoom
Other Views

    166-2904: O-ring

    Part Number: 166-2904
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    Warning: This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: PTFE - Polytetrafluoroethylene
    • Cross Section Diameter (in): 0.1
    • Cross Section Diameter (mm): 2.6
    • Dash Size (in): 126
    • Inside Diameter (in): 1.36
    • Inside Diameter (mm): 35
    • Material: TFEP - Tetrafluoroethylenepropylene, TFEP (80)
    • Material Description: TFEP is excellent in Coolant/Urea applications, and also works well in Air, Engine Oil, Diesel Fuel, Hydraulic Oil, and Automatic Transmission Fluid. TFEP has good abrasion and cut resistance.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal Inside Diameter (mm): 34.59
    • Seal/O-Ring Type: Standard
    pipelayer
    PL83, 583T, PL87, 587T

    wheel tractor-scraper
    631G, 621G, 627K LRC 631E, 637E, 637K, 633D, 621E, 621K OEM 623G, 627K, 623E, 657E, 631K, 627G, 621H, 623H, 657B, 627H, 637D, 623B, 637G, 623F, 627E, 621K, 627F, 651B, 657G, 621F, 633E II 623K LRC

    underground articulated truck
    AD30, AD55B, AD60, AD55, AD45B, AD22

    engine - generator set
    C18, C15, C27, C32, C13, 3456, C18 I6 XQ425, PM3456 3406E, C13 XQ375 C9, C15 I6 C13GENSET C13 XQ350

    forest products
    345C

    track type tractors
    D11TCD

    expanded mining products
    6040, MD6290, 6015, 6030, 6015B, MD5125, MD5150C, 6040 FS 6015 FS 6020B, 6018

    off-highway truck
    773G OEM 777G, 777D, 775G LRC 777F, 777B, 770G, 773G, 770, 773F, 777C, 775F, 772G, 773G LRC 777E, 775G, 772G OEM 775G OEM 772, 770G OEM

    cold planer
    PM820, PM-201, PM-200, PM622, PM825, PM822, PM620

    track-type tractor
    D8R D10T, D8T, D10N, D9T, D11R, D8N, D11T, D10T2, D10R, D8R II

    petroleum products
    TH48-E70 TH35-C13T C32, CX35-P800 CX31-P600 C15, C13, CX31-C13I CX35-C18I CX31-C15I C-15, TH35-C13I C11, CX38-P892 TH35-C15I C27, C18, TH48-E80 TH35-E81 CX31-C11I CX31-C18I TH35-C15T TH35-C11I CX38-P800

    motor grader
    14M-3 16M3, 24M, 14M, 14M3, 18M3, 24

    wheel-type loader
    990K, 990H, 972H, 986K, 992K, 980M, 993K, 982M, 986H, 966H, 980K, 988K, 980H, 980G, 988 XE 980G II 988H, 988G, 980F, 980C, 980K HLG 980L, 988K XE

    10 to 13 liter
    C13

    engine - industrial
    C13, C32, C18, 3406E, C15, C27, 3456, C11, C-15, C-16

    articulated dump truck
    730C2, 730C, 740 GC 735C, 735, D350E II 745C, 730C2 EJ 745 730, 740B, 740, D400E II 735 OEM 735B, 725, 740C

    motor graders
    16M, 18M3

    engine - truck
    3406E, C-18, C15, C13, C-15, C16 C-16, C11, C18

    challenger
    MT845, MT855, MTC835, MTC865, MTC845, MTC855, MT865, MT835

    large mining products
    6020B

    vees 27 to 32 liter
    C27

    material handler
    MH3295

    generator
    SR5, SR4, XQP500

    15 to 18 liter
    C15, C18, C18 CKD

    wheeled excavator
    W345C MH

    road reclaimer
    RM-500, RM-300, RM500B

    wheel dozer
    834K, 834H, 854K, 824G II 824G, 844K, 824K, 834G, 824H, 824C, 844H

    wheel loaders
    992K, 980H

    excavator
    345D L 385C, 349E L 349E, 365C L 349D L 390F L 349D, 345C, 349D2, 5090B, 385B, 345D L VG 374F 349E L VG 352F-VG 390D L 385C L 349D2 L 374F L 390D, 345C L 365C 390F 349F L 345D, 352F, 374D L

    drill
    MD6310, MD6250

    wheel dozers
    834K, 834KLRC

    earthmoving compactor
    825K, 826C, 836G, 836K, 826H, 826K, 836H, 825G II 826G, 825C, 826G II 825H