166-3352: Cogged V-Belt
+ / - Hover over image to Zoom
Other Views

    166-3352: Cogged V-Belt

    Part Number: 166-3352
    Brand: Cat
    Retrieving Price.....

    Width: 12.7 mm (0.50 in)

    As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

    UNITS:
    • US
    • Metric
    • Belt Length (in): 69.02
    • Belt Length (mm): 1753
    • Belt Type: V-Belts - Cogged
    • Belt Width (in): 0.50
    • Belt Width (mm): 12.7
    We currently do not have any equipment model information for this part.