166-6931: CUP-SPL TAPE
+ / - Hover over image to Zoom
Other Views

    166-6931: CUP-SPL TAPE

    Part Number: 166-6931
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing (Cup only)

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    track-type tractor
    D9R, D9T, D10R, D10N, D10T2, D10T, D9RLRC

    track-type loader
    963K

    track loaders
    963D

    track type tractors
    D9R, D9T, D10R, D10N, D10T2, D10T, D9RLRC