166-8554: HOSE AS.
+ / - Hover over image to Zoom
Other Views

    166-8554: HOSE AS.

    Part Number: 166-8554
    Brand: Cat
    Retrieving Price.....

    Medium Pressure Hydraulic Hose Assembly

    Description:
    Channels high temperature petroleum and water based hydraulic and lubricating fluids throughout a hydraulic system.


    Attributes:
    Constructed with a special high temperature synthetic rubber tube and single high tensile steel braid reinforcement. The synthetic outer cover is resistant to oil, weather, and abrasion. These features provide long life and excellent dependability.


    Recommended Application:
    Intended for medium pressure, high temperature service applications. Coast Guard approved for marine applications.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    wheel tractor-scraper
    657G

    integrated toolcarrier
    IT14G, IT14G2

    track-type tractor
    D8R II

    wheel-type loader
    930K 924H, 938M 924HZ, 938K 924K 930M 914G, 926M 914G2