168-0268: SEAL O RING
+ / - Hover over image to Zoom
Other Views

    168-0268: SEAL O RING

    Part Number: 168-0268
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Applications: High pressure, high temperature applications requiring resistance to air, fuels, lubricants and hydraulic fluids; ORFS, STORS seals
    • Coating: None
    • Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
    • Cross Section Diameter (in): 0.07
    • Cross Section Diameter (mm): 1.8
    • Dash Size (in): 7
    • Inside Diameter (in): 0.14
    • Inside Diameter (mm): 3.7
    • Material: FKM - Fluoroelastomer, FKM (90)
    • Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Not Compatible With: Amines; Brake fluids; Engine Coolant; Fire Resistant Fluids; Ketones; Steam; Water
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Seal Inside Diameter (mm): 3.68
    • Temperature (°C): -40 - 175
    • Temperature (°F): -40 - 350
    track-type tractor
    D9R, D8L, D9N, D9L, D10N

    wheel tractor-scraper
    633D, 637D, 639D, 637E, 651E, 631E, 657E, 631D

    motor grader
    24H

    wheel-type loader
    988F II 988F, 992D, 992C, 988B, 990, 990 II

    wheel dozer
    844, 834B

    petroleum products
    3412E

    engine - industrial
    3412E

    excavator
    5110B

    off-highway truck
    775B, 773B, 773E, 773D, 772B, 771C, 769D, 769C, 775E