168-1351: TIP LONG
+ / - Hover over image to Zoom
Other Views

    168-1351: TIP LONG

    Part Number: 168-1351
    Brand: Cat
    Retrieving Price.....

    J350 J Series Long Tip

    Description:
    J350 J Series Long Tip (Utility)


    Attributes:
    Designed to fit J350 adapters.


    Recommended Application:
    General applications

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 3.7
    • Height (mm): 93.98
    • Length (in): 9.7
    • Length (mm): 246.38
    • Tip Size: J350
    • Width (mm): 200.66
    We currently do not have any equipment model information for this part.