168-1953: 5
+ / - Hover over image to Zoom
Other Views

    168-1953: 5" × 5" Shock-resistant Halogen Lights

    Part Number: 168-1953
    Brand: Cat
    Retrieving Price.....

    24 Volt Low Beam Halogen Work Light

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    UNITS:
    • US
    • Metric
    • Connector Type: Pigtail DT
    • Lens Pattern: Low Beam
    • Light Type: Halogen Work Lights
    • Mounting Type: Vertical -- No mounting bracket
    • Voltage (volts): 24
    wheel tractor scrapers
    623G, 631D, 621F, 621G, 637D, 639D, 637G, 627F, 613CII, 631G, 637DPP, 633E, 627G, 633D

    off highway trucks
    777D, 784B, 793FXQ, 793B, 793FCMD, 793F, 793C, 776D

    track type tractors
    D11N, D10N

    motor graders
    14H, 160HNA, 140H, 143H, 160H, 12HNA, 120HNA, 12H, 163H, 135HNA, 16H, 140HNA

    articulated trucks
    D400EII, D350E, D250EII, D400E, D300E, D350EII, D250E