168-4328: Hose Assembly
+ / - Hover over image to Zoom
Other Views

    168-4328: Hose Assembly

    Part Number: 168-4328
    Brand: Cat
    Retrieving Price.....

    Medium to High Pressure Hydraulic Hose Assembly

    Description:
    Channels petroleum or water-based hydraulic fluids, water-glycol and water-oil fire resistant hydraulic fluids, hot oil, grease, lubricants, crude and fuel oils, air and water.


    Attributes:
    Constructed with an oil resistant synthetic rubber inner tube, two plies of special braided high tensile steel wire reinforcement separated by a synthetic rubber layer and an oil and weather resistant synthetic rubber outer cover. These features provide long life and excellent dependability.


    Recommended Application:
    Medium to High pressure service applications with repetitive flexing, cyclic impulse pressure surges, and vibration stresses.

    wheel-type loader
    950H, 962H

    excavator
    330C, 345D, 352FMHPU 349D2, 330D, 340D2 L 345C L 336E, 336D L 336F, 336D LN 329E, 330F, 330FMHPU 349D L