168-4756: Hose Assembly
+ / - Hover over image to Zoom
Other Views

    168-4756: Hose Assembly

    Part Number: 168-4756
    Brand: Cat
    Retrieving Price.....

    Medium to High Pressure Hydraulic Hose Assembly

    Description:
    Channels petroleum or water-based hydraulic fluids, water-glycol and water-oil fire resistant hydraulic fluids, hot oil, grease, lubricants, crude and fuel oils, air and water.


    Attributes:
    Constructed with an oil resistant synthetic rubber inner tube, two plies of special braided high tensile steel wire reinforcement separated by a synthetic rubber layer and an oil and weather resistant synthetic rubber outer cover. These features provide long life and excellent dependability.


    Recommended Application:
    Medium to High pressure service applications with repetitive flexing, cyclic impulse pressure surges, and vibration stresses.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    telehandler
    TH215, TH210

    asphalt paver
    AP-655C, AP-1055D, BG-2455D, BG-2255C

    wheel-type loader
    908M, 907H, 907H2, 907M, 908K, 906H, 906K, 908H, 906M, 906H2, 907K, 908H2

    forest products
    554