169-2130: Valve Assembly
+ / - Hover over image to Zoom
Other Views

    169-2130: Valve Assembly

    Part Number: 169-2130
    Brand: Cat
    Retrieving Price.....

    Fuel Transfer Pump Valve

    Description:

    • Valves are an important component of fuel transfer pumps, which move fuel from the tank to the engine

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse
    9:21 AM 2/16/2015

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.1
    • Height (mm): 53.34
    • Length (in): 4.2
    • Length (mm): 106.68
    • Width (mm): 66.04
    engine - generator set
    3456, 3406C, 3412C