169-2156: MUFFLER
+ / - Hover over image to Zoom
Other Views

    169-2156: MUFFLER

    Part Number: 169-2156
    Brand: Cat
    Retrieving Price.....

    Muffler

    Description:

    • Mufflers reduce the amount of noise emitted by the exhaust of an internal combustion engine.


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 590
    • Length (mm): 1440
    • Width (mm): 455
    engine - generator set
    3306B