169-2191: RADIATOR GP-
+ / - Hover over image to Zoom
Other Views

    169-2191: RADIATOR GP-

    Part Number: 169-2191
    Brand: Cat
    Retrieving Price.....

    Radiator

    Description:

    • Radiators draw out excess heat to cool engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 25
    • Height (mm): 635
    • Length (in): 75.5
    • Length (mm): 1,917.70
    • Width (mm): 1,816.10
    generator
    SR500

    engine - generator set
    3412, 3412C