169-3690: ENGINE AR-BA
+ / - Hover over image to Zoom
Other Views

    169-3690: ENGINE AR-BA

    Part Number: 169-3690
    Brand: Cat
    Retrieving Price.....

    Complete Engine

    Description:

    • Engines are designed to convert one form of energy into mechanical energy

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 60
    • Height (mm): 1,524.00
    • Length (in): 58
    • Length (mm): 1,473.20
    • Width (mm): 1,168.40
    track-type tractor
    D9R