169-5566: HOUSING-SPRO
+ / - Hover over image to Zoom
Other Views

    169-5566: HOUSING-SPRO

    Part Number: 169-5566
    Brand: Cat
    Retrieving Price.....

    Sprocket (Hub)

    Description:

    • Sprockets transfer the engine power to the link assemblies and engage the link assembly to create motion.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 27
    • Bolt Size (mm): 27
    • Height (mm): 221
    • Length (mm): 838.2
    • Undercarriage Width (mm): 838.2
    We currently do not have any equipment model information for this part.