169-7439: TURBO GP-BAS
+ / - Hover over image to Zoom
Other Views

    169-7439: TURBO GP-BAS

    Part Number: 169-7439
    Brand: Cat
    Retrieving Price.....

    Turbocharger

    Description:

    • Turbochargers enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbochargers reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 23.5
    • Height (mm): 596.9
    • Length (in): 28.5
    • Length (mm): 723.9
    • Width (mm): 571.5
    engine - generator set
    G3516B, G3516

    engine - industrial
    G3516