Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home169-9049: Hose Assembly
Home169-9049: Hose Assembly
169-9049: Hose Assembly

Medium to High Pressure Hydraulic Hose Assembly

Brand: Cat

Product Images
169-9049: Hose Assembly
169-9049: Hose Assembly
169-9049: Hose Assembly
169-9049: Hose Assembly
169-9049: Hose Assembly

Medium to High Pressure Hydraulic Hose Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 169-9049
Overall Length (mm): 410.0
Weight (kg): 0.27
Material: Carbon Steel,High Pressure Hose
View More
Compatible Models for part number 169-9049

MULTI PROCESSOR

MP40 MP15 VT60 MP20 VT30 MP324 MP318 VT40

GRAPPLE-DEM/SORT

VRG40 G313 GC G320B G320 VRG-20/2 VRG30 G310 GC VRG-30/2 G325B G315 GC G310B VRG-40/2 VRG-25/2 G315 G315B

CRUSHER

VHC-40 P325 VHC-30 P315

BACKHOE LOADER

430D 420D 416D

WHEEL LOADER

924H 924G

WASTE HANDLING GRAPPLE

G324 G318

GRAPPLE-WASTE HANDLING

G320B G315B

SHEAR

S3035 S3025

SHEAR-DEMOLITION/SCRAP

VHS-30 S3035 VHS-60 VHS-40/3 S3025 S365B S365C S325B VHS-30/3 S320B S325 S320 VHS-40 S365 VHS-60/4 VHS-60/3

PULVERIZER

P324 P318

QUICK COUPLER-MWL

QUICK COUPLER

GRAPPLE-CLAMSHELL

CTV40

DEMOLITION GRAPPLE

G318 G314 G312 GC G313 GC G324 G317 GC G332

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced