170-0794: IDLER GP-TRA
+ / - Hover over image to Zoom
Other Views

    170-0794: IDLER GP-TRA

    Part Number: 170-0794
    Brand: Cat
    Retrieving Price.....

    Idler (Landfill, Symmetric)

    Description:

    • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.


    Attributes:

    • Landfill idlers contain special protection around the shaft to restrict materials from entering the sealing system.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/4
    • Bolt Size (mm): 3/4
    • Diameter (mm): 585
    • Flange Diameter (in): 23.03
    • Flange Diameter (mm): 585
    • Flange Type: Center Flange
    • Shaft Diameter (mm): 58
    • Tread Diameter (in): 21.46
    • Tread Diameter (mm): 545
    • Undercarriage Width (mm): 372
    We currently do not have any equipment model information for this part.