170-3827: SHOE-TRACK
+ / - Hover over image to Zoom
Other Views

    170-3827: SHOE-TRACK

    Part Number: 170-3827
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Double Grouser)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.

    Attributes:

    • Double grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Double grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/8
    • Shoe Type: Double Grouser
    • Shoe Width (in): 26.6
    • Track Pitch (in): 8.5
    track-type loader
    973, 973C, 973D