170-4009: GASKET
+ / - Hover over image to Zoom
Other Views

    170-4009: GASKET

    Part Number: 170-4009
    Brand: Cat
    Retrieving Price.....

    Fuel Transfer Pump Gasket

    Description:

    • Gaskets are an important component of fuel transfer pumps, which move fuel from the tank to the engine

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.1
    • Height (mm): 2.54
    • Length (in): 9
    • Length (mm): 228.6
    • Width (mm): 177.8
    engine - generator set
    PM3516, 3516, PM3508 3516B, 3412C, PM3412 3508, 3508B, 3412, PM3512 3512B, 3512, 3406C

    engine - industrial
    G3516