170-4748: RING-BACK UP
+ / - Hover over image to Zoom
Other Views

    170-4748: RING-BACK UP

    Part Number: 170-4748
    Brand: Cat
    Retrieving Price.....

    Backup Ring

    Description:
    Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.

    Attributes:
    Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.

    Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.

    Backup rings may be solid or split. Split rings are used for ease of assembly.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.23
    • Cross Section Height (mm): 5.9
    • Cross Section Width (in): 0.1
    • Cross Section Width (mm): 2.6
    • Inside Diameter (in): 8.24
    • Inside Diameter (mm): 209.2
    • Material: Plastic
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    work tool
    VT40 MP15, MP20, VHS-50 S325B, VT50 VT60 VT30 VHS-30/3 MP40, VHS-60 MP30, VHS-30 S365, S385B, VHP-50 P335 S320, VHC-40 P360 P215, P235, P225, VHS-40/3 S340B, VHP-40 VHS-60/3 VHC-30 VHS-40 VHS-10 P325 S325, VHS-50/3 S305, S390, S365B, P315 S340, S320B, VHP-30 VHS-70/3 VHC-50 VHS-70