171-1033: LED Bulbs
+ / - Hover over image to Zoom
Other Views

    171-1033: LED Bulbs

    Part Number: 171-1033
    Brand: Cat
    Retrieving Price.....

    24 Volt Red 7-Cluster LED Bulb

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    UNITS:
    • US
    • Metric
    • Bulb Size: 0, G-6
    • Description: 0, 7-Cluster LED
    • Lens Color: Red, 0
    • Light Type: 0, LED Bulbs
    • Mounting Type: 0, Bayonet -- B-2
    • MSCD: 0, 5000
    • Polarity: Bi-Polar, 0
    • Voltage: 24 volts, 0