171-2065: 5
+ / - Hover over image to Zoom
Other Views

    171-2065: 5" × 5" Shock-resistant Halogen Lights

    Part Number: 171-2065
    Brand: Cat
    Retrieving Price.....

    24 Volt Flood Beam Halogen Work Light

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    UNITS:
    • US
    • Metric
    • Connector Type: Pigtail DT
    • Lens Pattern: Flood Beam
    • Light Type: Halogen Work Lights
    • Mounting Type: Suspended -- No mounting bracket
    • Voltage (volts): 24
    cold planers
    PM-201, PR-1000

    pneumatic tired compactors
    PS-150B, PS-150C, PS-360C

    track loaders
    973CLGP, 963BLGP, 973C, 963C

    compactors
    825G, 826G

    track type tractors
    D10N, D11R, D10R, D6MLGP, D6RLGP, D6RXL, D9R, D6MXL, D5MLGP, D4HIILGP, D4HIIIXL, D6R, D11N, D5MXL, D7R, D6RXR, D8RLRC, D7RLGP, D8N, D5HIIXL

    large mining products
    5230, 5130

    pipelayers
    561M

    vibratory single drum smooth
    CS-433E, CS-573E, CS-663E, CS-583E, CS-531D, CS-533E, CS-683E, CS-563E, CS-423E

    vibratory single drum pad
    CP-533E, CP-433E, CP-563E, CP-663E, CP-573E

    vibratory double drum asphalt
    CB-534C, CB-434C

    skidders
    D5TSKHII, D4TSKHIII

    off highway trucks
    775FOEM, 785B, 773F, 773FOEM, 775F, 793B, 777F, 777DHAA, 784B, 776D, 777D, 793C, 789B, 777FOEM

    combination rollers
    CB-535B

    wheel loaders
    990, 990H, 993K, 992D, 992G, 992K, 950G, 966G

    wheel dozers
    844, 824G