• Home
  • 171-2067: Halogen Light
171-2067: Halogen Light
+ / - Hover over image to Zoom
Other Views

    171-2067: Halogen Light

    Part Number: 171-2067
    Brand: Cat
    Retrieving Price.....

    5” X 5” Shock-Resistant 24-Volt Halogen High Beam Work Light

    Description:
    Cat® Shock-Resistant Halogen lights can withstand the vibration and tough environmental conditions of most jobsites, meeting Cat specifications for resistance to water spray and vibration. Shock-resistant halogen lights outperform standard bulbs in both bulb life and brightness. When you need an affordable option that can handle your long work hours and high-vibration applications, count on Cat Shock-Resistant Halogen work lights.
    Attributes:
    • High beam pattern
    • Vertical mounting
    • 24V
    • Pigtail DT connector
    Applications:
    • High-vibration applications

    UNITS:
    • US
    • Metric
    • Bulb P/N: 0, 351-9918
    • Connector Type: Pigtail DT, 0
    • Lens P/N: 375-0354, 0
    • Lens Pattern: High Beam, 0
    • Light Type: 0, Halogen Work Lights
    • Mounting Type: 0, Vertical -- No mounting bracket
    • Voltage: 24 volts, 0