171-2133: Sleeve
+ / - Hover over image to Zoom
Other Views

    171-2133: Sleeve

    Part Number: 171-2133
    Brand: Cat
    Retrieving Price.....

    Sleeve

    Description:
    Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).

    Some mount assemblies use loose inner Sleeves that are available separately. These sleeves typically surround a central bolted joint.

    Attributes:
    Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.

    Applications:
    Sleeves are a component of many types of isolation mounts.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 0.98
    • Inside Diameter (mm): 25
    • Mount Type: Sleeve
    • Outside Diameter (in): 1.93
    • Outside Diameter (mm): 49
    • Sleeve Length (in): 3.58
    • Sleeve Length (mm): 91
    track-type tractor
    D6N, D6R, D7R, D6N LGP D6N XL D5N D5R LGP D5R XL