171-9379: HOUSING-SPRO
+ / - Hover over image to Zoom
Other Views

    171-9379: HOUSING-SPRO

    Part Number: 171-9379
    Brand: Cat
    Retrieving Price.....

    Sprocket (Hub)

    Description:

    • Sprockets transfer the engine power to the link assemblies and engage the link assembly to create motion.

    UNITS:
    • US
    • Metric
    • Bolt Size (mm): 27
    • Height (mm): 228.6
    • Length (mm): 812.8
    • Undercarriage Width (mm): 812.8
    exc
    365B, 375 L 375, 5080, 365B L