172-5189: IMPELLER-PUM
+ / - Hover over image to Zoom
Other Views

    172-5189: IMPELLER-PUM

    Part Number: 172-5189
    Brand: Cat
    Retrieving Price.....

    Water Pump Impeller

    Description:

    • Impellers are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    Classic Water Pump Impeller
    UNITS:
    • US
    • Metric
    • Height (in): 1.8
    • Length (in): 6.4
    marine products
    3306B, 3306, 3304, 3304B

    wheel tractor-scraper
    611, 627B, 627F, 615C, 627G, 637G, 627E, 637E, 615, 615C II

    pipelayer
    572R

    engine - generator set
    3304B, 3306B

    motor grader
    14H NA 160H NA 12H NA 140H, 143H, 12H, 140H NA 140G, 140H ES 12G, 160H ES 12H ES 163H NA 14G, 160H

    wheel-type loader
    950E, 972G, 966E, 966G, 966D, 950B, 966F II 970F, 950B/950E 966F

    engine - industrial
    D330C, G3306, G3306B, D333C, 3306, G3304B, 3306B, 3304, G3304

    articulated dump truck
    D300E II D250E II D250E, D300E

    engine - truck
    3306, 3306C, 3306B

    challenger
    65D, 65C

    load, haul, dump
    R1300G

    track-type tractor
    D6H, D7R, D6R, D6G2 XL D6D, D7G, D7G2 D7H, D4H, D6G2 LGP D6H XR D6H XL D6H II D6G

    wheeled excavator
    W330B

    wheel dozer
    814F

    track-type loader
    973, 973C

    petroleum products
    G3306B

    track-type skidder
    517 527 D4HTSK III

    excavator
    330B, 235B, 330B L 330 L 350, 235C, 330B LN 330, 235D

    earthmoving compactor
    815F, 816F