172-5190: IMPELLER-PUM
+ / - Hover over image to Zoom
Other Views

    172-5190: IMPELLER-PUM

    Part Number: 172-5190
    Brand: Cat
    Retrieving Price.....

    Water Pump Impeller

    Description:

    • Impellers are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Yellowmark™ Part Option?

    Yellowmark™ parts offer a mid-tier repair alternative providing the same form, fit, and function of genuine Cat® parts.
    Brand: Cat
    Classic Water Pump Impeller
    UNITS:
    • US
    • Metric
    • Height (in): 1.8
    • Height (mm): 45.7
    • Length (in): 6.4
    • Length (mm): 162.6
    • Width (mm): 162.6
    We currently do not have any equipment model information for this part.