172-7762: Pump Gp-Wtr
+ / - Hover over image to Zoom
Other Views

    172-7762: Pump Gp-Wtr

    Part Number: 172-7762
    Brand: Cat
    Retrieving Price.....

    Water Pump

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Water pumps circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 185.4
    • Length (mm): 535.9
    • Width (mm): 294.6
    ieng
    3306B

    mg
    14G, 12G, 160H NA 160H, 140G, 160H ES 12H ES 12H, 143H, 140H, 12H NA 140H ES 140H NA 163H NA 14H NA