172-8287: Hose Assembly
+ / - Hover over image to Zoom
Other Views

    172-8287: Hose Assembly

    Part Number: 172-8287
    Brand: Cat
    Retrieving Price.....
    Save to List

    Medium to High Pressure Hydraulic Hose Assembly

    Description:
    Channels petroleum or water-based hydraulic fluids, water-glycol and water-oil fire resistant hydraulic fluids, hot oil, grease, lubricants, crude and fuel oils, air and water.


    Attributes:
    Constructed with an oil resistant synthetic rubber inner tube, two plies of special braided high tensile steel wire reinforcement separated by a synthetic rubber layer and an oil and weather resistant synthetic rubber outer cover. These features provide long life and excellent dependability.


    Recommended Application:
    Medium to High pressure service applications with repetitive flexing, cyclic impulse pressure surges, and vibration stresses.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    motor grader
    140M 120M 160M 12M 2 160M 3 160M 2 12M 3 AWD 163H NA 140M 3 AWD 12M 3 140M 2 120M 2 12M 140 143H 14L 140M 3 160M 3 AWD

    asphalt paver
    AP-655D BG655D

    excavator
    320D FM

    work tool
    FUSION