172-9367: PULLEY-CSHFT
+ / - Hover over image to Zoom
Other Views

    172-9367: PULLEY-CSHFT

    Part Number: 172-9367
    Brand: Cat
    Retrieving Price.....

    Crankshaft Pulley

    Description:

    • Crankshaft pulleys transmit mechanical power and torque through the pulley system to additional accessories

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 139.7
    • Length (mm): 236.2
    • Width (mm): 236.2
    motor grader
    12K, 120H, 140K 2 135H, 160K, 140M, 12H, 12M, 140K, 120K, 120K 2

    engine - industrial
    3126B