173-0946: SEGMENT-SPRO
+ / - Hover over image to Zoom
Other Views

    173-0946: SEGMENT-SPRO

    Part Number: 173-0946
    Brand: Cat
    Retrieving Price.....

    Sprocket (Segment, Tough Steel)

    Description:

    • Sprockets transfer the engine power to the link assemblies and engage the link assembly to create motion.
    • Tough steel components utilize a Caterpillar patented wear resistant material that improves wear life.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 17.8
    • Number of Sprocket Bolts: 5
    • Number of Sprocket Segments: 5
    • Number of Sprocket Teeth: 5
    track-type tractor
    D6T XL D6T LGP D6T XW D6R III D6R II D6R, D6H, D6T, D6R LGP D6R XL D6T LGPPAT D6R STD D6T XL PAT D6T XW PAT

    track-type skidder
    527