174-0215: LINK AS-TRK
+ / - Hover over image to Zoom
Other Views

    174-0215: LINK AS-TRK

    Part Number: 174-0215
    Brand: Cat
    Retrieving Price.....

    Sealed Link Assembly

    Description:

    • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.


    Attributes:

    • Sealed track has contact between the internal pin and bushing causing wear to begin immediately because of the friction between the two parts. This results in a significant increase of internal wear life of the link assembly. Grease Lubricated Track link assemblies are direct replacements for sealed link assemblies on Cat Hydraulic Excavator models.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 1.181
    • Bolt Size (mm): M30
    • Number of Track Sections: 47
    • Track Pitch (in): 10.3
    • Track Pitch (mm): 260.4
    excavator
    5090B, 385B