174-0219: PIN-TRACK
+ / - Hover over image to Zoom
Other Views

    174-0219: PIN-TRACK

    Part Number: 174-0219
    Brand: Cat
    Retrieving Price.....

    Grease Lubricated Track Track Pin

    Description:

    • Track pins, along with the bushings, hold the track links together. The pin acts as a hinge at an adjoining bushing.

    Attributes:

    • Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Diameter (in): 2.3
    • Diameter (mm): 57.2
    • Length (in): 13.189
    • Length (mm): 335
    excavator
    385B, 385C, 365C L 5090B