174-0223: Track Shoe
+ / - Hover over image to Zoom
Other Views

    174-0223: Track Shoe

    Part Number: 174-0223
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Double Grouser)

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Track shoes provide flotation and traction for the machine and protection for the link assembly.

    Attributes:
    Double grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Double grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 1.181
    • Shoe Type: Double Grouser
    • Shoe Width (in): 25.6
    exc
    385C, 385C L 365C 385B, 385C FS 385C L MH 365B II 365C L