174-0344: Seal Assembly
+ / - Hover over image to Zoom
Other Views

    174-0344: Seal Assembly

    Part Number: 174-0344
    Brand: Cat
    Retrieving Price.....

    Cat® Seal Assembly (11 in Bore)

    Description:
    Cat seal assemblies provide a fluid tight seal between the cylinder and piston.

    Attributes:
    • Seal assembly consists of seal ring and expander ring
    • Fits 11 in (279.4 mm) diameter bore

    Application:
    Used as needed to service hydraulic cylinder components to keep your equipment leak free. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    • Diameter (in): 9.88 (Groove)
    • Diameter (mm): 250.95 (Groove)
    • Outside Diameter (in): 11
    • Outside Diameter (mm): 279.4
    • Width (in): 0.69 (Groove)
    • Width (mm): 17.53 (Groove)
    track-type tractor
    D11T, D11R

    wheel-type loader
    992K, 992G

    excavator
    5230B