174-2818: SHOE-TRACK
+ / - Hover over image to Zoom
Other Views

    174-2818: SHOE-TRACK

    Part Number: 174-2818
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Double Grouser)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • Double grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Double grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 0.7874
    • Bolt Size (mm): MJ20
    • Shoe Type: Double Grouser
    • Shoe Width (in): 55.12
    • Shoe Width (mm): 1400
    • Track Pitch (in): 7.98
    • Track Pitch (mm): 202.8
    excavator
    325B L