• \
  • Home
  • 174-3722: Speaker Assembly
174-3722: Speaker Assembly
+ / - Hover over image to Zoom
Other Views

    174-3722: Speaker Assembly

    Part Number: 174-3722
    Brand: Cat
    Retrieving Price.....

    Cat® Speaker Assembly

    Description:
    High quality accessories, installation kits, adaptors, and converters for Cat machine radios. Cat speakers deliver high quality sound and are durable for the rugged use in heavy-duty equipment.

    Attributes:
    • Four mounting holes - 98.3 x 98.3 mm (3.87 x 3.87 in)
    • Blade terminals

    Applications:
    Cat speakers are used in the operator station of heavy-duty equipment. Consult your owner’s manual or contact your local Cat dealer for more information.

    UNITS:
    • US
    • Metric
    • Diameter (mm): 114
    • Frequency (Hz): 40 to 22K
    • Height (mm): 63
    • Impedance (Ohms): 4
    • Length (mm): 130.2
    • Mounting: Recessed opening
    • Notes: Speaker cover included
    • Power (watts): 20
    • Size (mm): 133
    • Width (mm): 130.2
    We currently do not have any equipment model information for this part.