174-3847: PAN - OIL
+ / - Hover over image to Zoom
Other Views

    174-3847: PAN - OIL

    Part Number: 174-3847
    Brand: Cat
    Retrieving Price.....

    Oil Pan

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Oil pans hold lubricating oil for the crankcase

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 346.71
    • Length (mm): 1,207.77
    • Width (mm): 420.37
    ttt
    D6T, D6R II D6R III D6R STD D6R XL D6R, D7E, D6R LGP

    ieng
    C-9

    track loaders
    973C

    ttl
    973D, 973C

    track type tractors
    D6R2XL, D6R2LGP