174-5415: CLAMP
+ / - Hover over image to Zoom
Other Views

    174-5415: CLAMP

    Part Number: 174-5415
    Brand: Cat
    Retrieving Price.....

    T-Bolt Clamp

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Cat® clamps are a device designed to securely hold two parts together tightly.

    UNITS:
    • US
    • Metric
    • Clamp Width (mm): 19
    • Material: 1E1541E, 1E1541E
    • Maximum Effective Diameter (mm): 165.1
    • Minimum Effective Diameter (mm): 157.2
    com
    816K, 815K

    whex
    M325C MH

    lhd
    R1300G, R1300G II

    fp
    580B, 570B, 550B, 550, 560B, 570, 580

    track loaders
    973C

    it
    IT38H, IT38G

    ttl
    973C, 963D, 963C, 953D, 973D

    motor graders
    14H

    track excavators
    320D2, 324D, 336D2, 336D2L, 326FLN, 324EL, 324DL, 326D2L, 323DL

    track type tractors
    D6R2XL, D6R2LGP

    wtl
    972H, 938H, 950H, 962H, 950G, 962G, 938G, 966H, 924H, 950 GC

    exc
    320E L 325C FM 322C, 325C, 330C, 320D L 329D2 L 336F L 336D L 329D L 330C MH 330D MH 320D2 L 330C LN 329E L 325C L 330B L 323D L 330F OEM 330D L 329D LN 329D2, 336D2 L 330F LN 320D, 323D S 340D L 320D FM 326F, 330C FM 568 FM 336E H 323D2 L 330F, 320D2, 330D2 L 320E LN 330D2 330D, 336E L 336D LN 328D LCR 336D2, 340D2 L 326D2 L 326D2, M325D L MH 336F L XE 322C FM 323F OEM 323D2 329D, 330C L 336F, 336D, 324D FM 325D L 324D L 324E LN 323E L 326F L 330F L 323D LN 325D, 323F 336F LN XE 336D2 XE 324D LN 329E, 325D FM 330D FM 340F L UHD 325D MH 323E LN 326F LN 336D2 GC 336E HVG 324D, 330FMHPU 325B L 320E, 330B LN 324E L 340F L LRE 330D LN 336E LNH 323F L 336F LN 336D2 L XE 320D LN 323F LN 329E LN 326D L 336E LN M325D MH 323D SA 336E LH 323E SA 336E, 320D2 FM 322B L 340F, 336D2 LXE 335F 324D FM LL 336F XE 325B LN 325D FM LL 568 FM LL 323D, 322B LN 324E, 336F LNXE 335F LCR 336FMHPU 329F L

    petr
    C7

    ttt
    D6T, D6R III D6N, D6R, D6R II D7R, D5R XL D7R II D7E, D7R XR D6T LGP D6T XL D6T XW D6R STD D6R XL D6R LGP D5R LGP D7E LGP D7R LGP

    ieng
    C7, 3126B

    wts
    657E

    wtt
    814K, 8A4K

    tskd
    527

    mg
    12M 3 AWD 143H, 140G, 160M 2 160M 3 140M, 12M 3 140M 3 AWD 12M, 12M 2 120K, 140M 2 140H, 160M, 140M 3 14M3, 160H, 160M 3 AWD 12K, 163H, 14M, 140K, 14M-3 14L 16H, 160K

    wheel loaders
    966H, 972H, IT62H, 962H

    oht
    785G, 785D

    mh
    M325D L MH M325D MH