174-7928: Bolt-on Half-Arrow
+ / - Hover over image to Zoom
Other Views

    174-7928: Bolt-on Half-Arrow

    Part Number: 174-7928
    Brand: Cat
    Retrieving Price.....

    Half Arrow Edge Protection

    Offering unparalleled manufacturing precision, Cat® bolt-on half-arrows protect the lip of your bucket from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Cat bolt-on half-arrows are designed to provide added protection to the bucket base edge. This added protection provides more coverage of the space between adapters, eliminating base edge wear near the adapter. Half-arrow profiles can offer an increased penetration and enhances load-ability of the bucket resulting increased productivity.

    Cast from DH-2 steel with properties that maintain hardness for long wear life, our durable half arrows make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes
    • Bolt-on
    • Longer base edge life
    • Longer adapter life

    Applications
    • Wheel loader buckets

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 6.59
    • Height (mm): 167.5
    • Length (in): 19.59
    • Length (mm): 497.5
    • Machine: Loader
    • Width (mm): 420
    wheel-type loader
    990 II 988G, 988F II