174-8029: Cutting Edge Center
+ / - Hover over image to Zoom
Other Views

    174-8029: Cutting Edge Center

    Part Number: 174-8029
    Brand: Cat
    Retrieving Price.....

    Cutting Edge 30mm

    Offering unparalleled manufacturing precision, Cat® bolt-on cutting edges protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Cat bolt-on cutting edges have moderate impact resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to reduce the time required to replace your cutting edges, increase bucket capacity, and reduce downtime by maintaining a long wear.

    Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    • Low to moderate impact
    • Maintains smooth floor

    • Stockpiling, re-handling, excavating, and bank loading

    • Height (in): 14.17
    • Height (mm): 360
    • Length (in): 36.3
    • Length (mm): 921.9
    • Machine: Excavator
    • Width (mm): 30
    track excavators
    322C, 324D, 320CU, 324DL, 320D, 330DL, 320DRR, 325CL, 325DL, 322CL, 320CL, 318C, 336DL, 320CLRR, 320DLRR, 330D, 320C, 320DL, 325D, 321CLCR